• Handles

HSN

Two Spoke Handwheel

Hints for Correctly Using NBK Products


Dimension Drawing

HSNTwo Spoke Handwheel寸法図

Specs/CAD

Unit : mm

Part Number D H A s h d L T dg G P Mass
(g)
Number of spokes Price
(USD)
CAD
Download
Add to Cart
HSN-125 125 44 15 29 19 35 30 2.5 23 76.5 50 850 2 69.85 CAD Cart
HSN-160 160 52 16 36 21.5 40 35 2.5 23 74 67 1300 2 76.30 CAD Cart
HSN-200 200 56 17 39 18.5 48 40 2.5 26 91.5 87 2060 2 86.41 CAD Cart
HSN-250 250 62 19 43 25.5 52 40 2.5 26 85 112 2960 2 100.96 CAD Cart
HSN-315 315 66 21 45 24.5 63 45 2.5 26 86 144 4770 2 127.53 CAD Cart

Material/Finish

HSN
Retractable Revolving Grip Phenol Resin (Black)
Handwheel FC200
Electrostatic Coating (Black)

Characteristics

  • 2 spoke handle with retractable revolving grip.
  • The grip has a mechanism that must be pulled up before folding down, preventing unexpected collapse.
  • The body of the handle is made of cast iron and the grip is phenol resin. Heavy duty type capable of withstanding large torque.

Related Services

Product List