• Handles

HAK-R-FH

Aluminum Knurled Handwheel

Dimension Drawing

HAK-R-FHAluminum Knurled Handwheel寸法図

Specs/CAD

Select

Color
All
SG
BK

Unit : mm

Part Number D H A s d Lr M1 (Coarse)
Nominal of Thread
Pitch f P C1 R1 R Mass
(g)
Color Price
(USD)
CAD
Download
Add to Cart
HAK-40-R8-FH-SG 40 25 12 13 22 15 M5 0.8 6.5 10.5 14 10 8 44 SG 13.42 CAD Cart
HAK-40-R8-FH 40 25 12 13 22 15 M5 0.8 6.5 10.5 14 10 8 44 BK 13.42 CAD Cart
HAK-50-R10-FH-SG 50 28 13 15 27 18 M5 0.8 7.5 15 14 10 10 76 SG 17.71 CAD Cart
HAK-50-R10-FH 50 28 13 15 27 18 M5 0.8 7.5 15 14 10 10 76 BK 17.71 CAD Cart
HAK-63-R12-FH-SG 63 32 14 18 35 22 M5 0.8 9 21 14 10 12 144 SG 25.54 CAD Cart
HAK-63-R12-FH 63 32 14 18 35 22 M5 0.8 9 21 14 10 12 144 BK 25.54 CAD Cart

●Hex socket head cap screw is provided.
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
HAK
Main body A5056
Anodized (Various Color)

Characteristics

  • Mini handwheel made of aluminum alloy
  • Bore type and with / without grip mounting hole and finger hole can be selected by a product code.
Product Code Bore Type Grip Mounting Hole Finger Hole
HAK Pilot Hole Yes No
HAK-N Pilot Hole No No
HAK-FH Pilot Hole No Yes
HAK-R Reamer Bore Yes No
HAK-R-N Reamer Bore No No
HAK-R-FH Reamer Bore No Yes
  • There are two color variations. They can be selected by the end symbol of the part number.
    No end symbol----Black
    End Symbol SG----Silver gray
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Related Services

Product List