• Handles

D

Offset Handwheel

Dimension Drawing

DOffset Handwheel寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch D H A s d L P Mass
(g)
Number of Spokes Price
(USD)
CAD
Download
Add to Cart
D-80 M5 0.8 80 36 14 22 24 24 27 430 3 15.34 CAD Cart
D-100 M5 0.8 100 39 15 24 30 25 35.5 630 3 19.36 CAD Cart
D-125 M6 1 125 40 16 24 33 28 46.5 755 3 25.84 CAD Cart
D-140 M6 1 140 44 17 27 35 30 53.5 1360 3 32.03 CAD Cart
D-150 M8 1.25 150 46 18 28 35 32 56 1410 3 36.66 CAD Cart
D-160 M8 1.25 160 46 18 28 37 32 61 1200 3 43.09 CAD Cart
D-200 M10 1.5 200 60 24 36 43 41 77 2250 3 61.17 CAD Cart
D-250 M10 1.5 250 63 25 38 50 42 101.5 3710 5 93.60 CAD Cart
D-300 M12 1.75 300 66 26 40 56 45 122 6150 5 151.61 CAD Cart
D-315 M12 1.75 315 72 28 44 60 49 128.5 6650 5 155.76 CAD Cart

Material/Finish

D
Main body FC200
Chrome Plating

Characteristics

  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    D----With grip mounting hole
    D-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Recommended applicable grip

Part Number Recommended Applicable Grip*1
Plated Revolving GripRM
RM
Plated Fixing GripSM
SM
D-80 SM-5
D-100 SM-5
D-125 RM-6 SM-6
D-140 RM-6 SM-6
D-150 RM-8 SM-8
D-160 RM-8 SM-8
D-200 RM-10 SM-10
D-250 RM-10 SM-10
D-300 RM-12 SM-12
D-315 RM-12 SM-12

*1: If a revolving grip other than the recommended applicable grip is used, the grip may not rotate.


Related Services

Product List