• Handles

D-N

Offset Handwheel

Dimension Drawing

D-NOffset Handwheel寸法図

Specs/CAD

Unit : mm

Part Number D H A s d L Mass
(g)
Number of Spokes Price
(USD)
CAD
Download
Add to Cart
D-80-N 80 36 14 22 24 24 430 3 15.34 CAD Cart
D-100-N 100 39 15 24 30 25 630 3 19.36 CAD Cart
D-125-N 125 40 16 24 33 28 755 3 25.84 CAD Cart
D-140-N 140 44 17 27 35 30 1360 3 32.03 CAD Cart
D-150-N 150 46 18 28 35 32 1410 3 36.66 CAD Cart
D-160-N 160 46 18 28 37 32 1200 3 43.09 CAD Cart
D-200-N 200 60 24 36 43 41 2250 3 61.17 CAD Cart
D-250-N 250 63 25 38 50 42 3710 5 93.60 CAD Cart
D-300-N 300 66 26 40 56 45 6150 5 151.61 CAD Cart
D-315-N 315 72 28 44 60 49 6650 5 155.76 CAD Cart

Material/Finish

D
Main body FC200
Chrome Plating

Characteristics

  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    D----With grip mounting hole
    D-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Related Services

Product List