• Handles

AV

Aluminum Offset Handwheel

Dimension Drawing

AVAluminum Offset Handwheels寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch D H A E s d L P Mass
(g)
Number of Spokes Price
(USD)
CAD
Download
Add to Cart
AV-80 M5 0.8 80 32 9 14.5 23 28 25 33 95 - 14.30 CAD Cart
AV-100 M5 0.8 100 37 10 15.5 27 33 25 42 215 - 17.34 CAD Cart
AV-125 M6 1 125 44 15 14.5 29 35 30 53 225 2 23.24 CAD Cart
AV-140 M6 1 140 44 15 14 29 38 30 61 335 2 27.45 CAD Cart
AV-160 M8 1.25 160 52 15 16.5 37 39 35 70 415 2 33.87 CAD Cart
AV-200 M10 1.5 200 56 17 19 39 47 40 88 720 3 50.51 CAD Cart
AV-250 M10 1.5 250 61 20 22 41 52 40 113 1070 3 69.88 CAD Cart
AV-300 M10 1.5 300 65 19 20 46 58 45 138 1360 3 96.92 CAD Cart

Material/Finish

AV
Main Body AC4C

Characteristics

  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    AV----With grip mounting hole
    AV-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Recommended applicable grip

Part Number Recommended Applicable Grip
GNTR GNTR GTR GTR GTM GTM HS HS
AV - 80 GNTR-18-M5 GTR-18-M5 GTM-18-M5 HS-5
AV-100 GNTR-18-M5 GTR-18-M5 GTM-18-M5 HS-5
AV-125 GNTR-19-M6 GTR-19-M6 GTM-19-M6 HS-6
AV-140 GNTR-19-M6 GTR-19-M6 GTM-19-M6 HS-6
AV-160 GNTR-24-M8 GTR-24-M8 GTM-24-M8 HS-8
AV-200 GNTR-28-M10 GTR-28-M10 GTM-28-M10 HS-10
AV-250 GNTR-28-M10 GTR-28-M10 GTM-28-M10 HS-10
AV-300 GNTR-28-M10 GTR-28-M10 GTM-28-M10 HS-10

Related Services

Product List