• Handles

AV-N

Aluminum Offset Handwheel

Dimension Drawing

AV-NAluminum Offset Handwheels寸法図

Specs/CAD

Unit : mm

Part Number D H A E s d L Mass
(g)
Number of Spokes Price
(USD)
CAD
Download
Add to Cart
AV-80-N 80 32 9 14.5 23 28 25 95 - 14.30 CAD Cart
AV-100-N 100 37 10 15.5 27 33 25 215 - 17.34 CAD Cart
AV-125-N 125 44 15 14.5 29 35 30 225 2 23.24 CAD Cart
AV-140-N 140 44 15 14 29 38 30 335 2 27.45 CAD Cart
AV-160-N 160 52 15 16.5 37 39 35 415 2 33.87 CAD Cart
AV-200-N 200 56 17 19 39 47 40 720 3 50.51 CAD Cart
AV-250-N 250 61 20 22 41 52 40 1070 3 69.88 CAD Cart
AV-300-N 300 65 19 20 46 58 45 1360 3 96.92 CAD Cart

Material/Finish

AV
Main Body AC4C

Characteristics

  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    AV----With grip mounting hole
    AV-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Related Services

Product List