• Grips

SM

Plated Fixing Grip

Dimension Drawing

SMPlated Fixing Grip寸法図

Specs/CAD

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm d H h h1 Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SM-4 10 M4 0.7 9 7 32 28 4 10 3.63 CAD Cart
SM-5 13 M5 0.8 10 8 40 35 5 25 3.63 CAD Cart
SM-6 16 M6 1 13 10 50 43 7 45 4.33 CAD Cart
SM-8 20 M8 1.25 15 13 64 56 8 90 5.78 CAD Cart
SM-10 25 M10 1.5 18 16 80 70 10 180 8.38 CAD Cart
SM-12 32 M12 1.75 20 20 100 87 13 350 13.28 CAD Cart
SM-16 36 M16 2 22 22 112 98 14 500 17.45 CAD Cart

Material/Finish

SM
Main body SUM22
Chrome Plating

Related Products

Revolving grip RM with the same shape is available.
RM

SMPlated Fixing Grip


Related Services

Product List

Most Read