• Grips

RM

Plated Revolving Grip

Dimension Drawing

RMPlated Revolving Grip寸法図

Specs/CAD

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm d H h e B Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
RM-6 16 M6 1 13 10 56 48 8 8 45 11.01 CAD Cart
RM-8 20 M8 1.25 15 13 69 60 9 10 90 13.17 CAD Cart
RM-10 25 M10 1.5 18 16 89 77 12 14 180 16.99 CAD Cart
RM-12 32 M12 1.75 20 20 111 98 13 17 360 23.36 CAD Cart
RM-16 36 M16 2 22 22 121 107 14 19 525 31.01 CAD Cart

Material/Finish

RM
Grip Part SUM22
Chrome Plating
Thread Part Steel
Chrome Plating

Related Products

Fixing grip SM with the same shape is available.
SM

RMPlated Revolving Grip


Related Services

Product List

Most Read