• Grips

GNTR

Revolving Grip

Dimension Drawing

GNTRRevolving Grip寸法図

Specs/CAD

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm d d1 H h B Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
GNTR-18-M5 18 M5 0.8 10 12 6.5 51 50 2.5 23 3.98 CAD Cart
GNTR-19-M6 19 M6 1 13 13 8 66 65 3 40 4.57 CAD Cart
GNTR-24-M8 24 M8 1.25 16 17 10.3 81 80 4 84 5.20 CAD Cart
GNTR-28-M10 28 M10 1.5 18 20 13 96 95 5 141 7.23 CAD Cart

Material/Finish

GNTR Thread Part: Made of Steel
Grip Part Nylon 6 (Black)
Thread Part SS400
Trivalent Chromate Treatment

Characteristics

  • Back mounting method with hexagon socket
  • The thread parts made of steel and stainless steel are standardized.

Related Services

Product List

Most Read