• Grips

GIRA-EL

Aluminum Revolving Grip

Hints for Correctly Using NBK Products

The video is an example using GIRS-SS(GIRS-SS). You can perform the same operation using this product.


Dimension Drawing

GIRA-ELAluminum Revolving Grip寸法図

Specs/CAD

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm d d1 e H h h1 h2 B Mass (g) Price
(USD)
CAD
Download
Add to Cart
GIRA-18-M6-EL 18 M6 1 13 13 9 1 71 45 20 5 11 71 17.34 CAD Cart
GIRA-20-M8-EL 20 M8 1.25 16 15 12 1 76 50 20 5 13 107 19.22 CAD Cart
GIRA-24-M10-EL 24 M10 1.5 20 19 14 1 92 65 20 6 17 192 24.77 CAD Cart

Material/Finish

GIRA-EL
Grip Part A2017
Anodized (Silver Gray)
Thread Part SUM22
Electroless Nickel Plating

Characteristics

  • The revolving grip made of aluminum.
  • The grip and thread parts can be disassembled so the cleaning work is easy.

Related Products

All-stainless steel revolving grip of the same shape GIRS is available.
GIRS-SS

GIRA-ELAluminum Revolving Grip

Aluminum fixing type grip HS.
HS

GIRA-ELAluminum Revolving Grip


Related Services

Product List

Most Read