• Grips

GFUS

Retracting Unit for Grip

Hints for Correctly Using NBK Products


Dimension Drawing

GFUSRetracting Unit for Grip寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch M1 (Coarse)
Nominal of Thread
Pitch Lf Lf1 d A d1 x P Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
GFUS-M6-M8 M6 1 M8 1.25 5.5 12.7 20 21.5 10.5 13.5 6 35 38.55 CAD Cart

Material/Finish

GFUS
Main Body SUS304
Grip Mounting Part SUS304
Built-in Spring Stainless Steel Wire

Characteristics

  • A folding unit used exclusively for grips. A commercially available grip can be mounted to make it a folding grip.
  • For securing space when a grip is not used, etc.
  • Utilizes a mechanism that's pulled up and then pushed down. Does not fall unexpectedly.
  • Made of all stainless steel. Suitable for use with equipment and devices that require corrosion resistance.
  • All sizes come with stainless steel parallel pins (Φ2 x 6). Use it as a stopper for the main body.

Precautions for Use

  • The length of the screws used when mounting GFUS must be less than the thickness of the mounting part + Lf.

Usage Example

When using a grip that's mounted with a hex socket at the tip of the screw, insert a hex key from the bottom of GFUS and mount the grip.
The tightening torque for mounting the grip must be 5 N・m or less.

GFUSRetracting Unit for Grip


Related Services

Product List

Most Read