• Functional Levers

LGSS

Shaft for Grip Lever

Dimension Drawing

LGSSShaft for Grip Lever寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch A L1 Lm1 Lm2 Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
LGSS-M6-40 M6 1 8 40 12 9 20 6.01 CAD Cart
LGSS-M6-60 M6 1 8 60 12 9 28 6.35 CAD Cart
LGSS-M6-80 M6 1 8 80 12 9 36 7.23 CAD Cart
LGSS-M8-50 M8 1.25 10 50 20 11 42 8.45 CAD Cart
LGSS-M8-75 M8 1.25 10 75 20 11 58 8.87 CAD Cart
LGSS-M8-100 M8 1.25 10 100 20 11 73 10.10 CAD Cart
LGSS-M10-60 M10 1.5 12 60 25 14 76 11.76 CAD Cart
LGSS-M10-90 M10 1.5 12 90 25 14 103 13.55 CAD Cart
LGSS-M10-120 M10 1.5 12 120 25 14 130 15.56 CAD Cart
LGSS-M12-80 M12 1.75 14 80 30 14 134 16.36 CAD Cart
LGSS-M12-120 M12 1.75 14 120 30 14 182 18.77 CAD Cart
LGSS-M12-160 M12 1.75 14 160 30 14 230 21.51 CAD Cart

Material/Finish

LGSS
Main body SUS303

Characteristics

  • Use it in combination with a grip.
  • There are two types of materials.
    LGS----Made of steel
    LGSS----Made of stainless steel

Usage Example

In combination with a grip.

LGSSShaft for Grip Lever


Recommended Knobs & Grips

Part Number
Made of Steel
Part Number
Made of Stainless Steel
Recommended Knobs & Grips
PB PB PC PC PB PC KDC KDC KEC KEC GTF GTM GTMS GTF GTFS GTFS GTM GTMS GTF GTFS
LGS-M6 LGSS-M6 PB-20×M6 PC-20×M6 KDC-6 KEC-6 GTF-19×M6 GTFS-19×M6
LGS-M8 LGSS-M8 PB-25×M8 PC-25×M8 KDC-8 KEC-8 GTF-24×M8 GTFS-24×M8
LGS-M10 LGSS-M10 PB-30×M10 PC-30×M10 KDC-10 GTF-24×M10 GTFS-24×M10
LGS-M12 LGSS-M12 PB-40×M12 PC-40×M12 GTF-28×M12

Related Services

Product List