• Functional Levers

LCGS

Conical grip lever

Dimension Drawing

LCGSConical grip lever寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm L A B L1 G Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
LCGS-6-63 M6 1 12 63 8 20 - 30 23 9.37 CAD Cart
LCGS-6-80 M6 1 12 80 8 20 - 30 30 9.71 CAD Cart
LCGS-6-100 M6 1 12 100 8 20 - 30 38 9.98 CAD Cart
LCGS-8-80 M8 1.25 20 80 10 25 - 38 49 11.27 CAD Cart
LCGS-8-100 M8 1.25 20 100 10 25 - 38 61 12.02 CAD Cart
LCGS-8-125 M8 1.25 20 125 10 25 - 38 76 13.30 CAD Cart
LCGS-10-100 M10 1.5 25 100 12 30 - 46 88 15.06 CAD Cart
LCGS-10-125 M10 1.5 25 125 12 30 - 46 110 16.10 CAD Cart
LCGS-10-160 M10 1.5 25 160 12 30 - 46 140 17.45 CAD Cart
LCGS-12-125 M12 1.75 30 125 14 35 - 53 155 19.98 CAD Cart
LCGS-12-160 M12 1.75 30 160 14 35 - 53 197 21.88 CAD Cart
LCGS-12-200 M12 1.75 30 200 14 35 - 53 244 23.64 CAD Cart

Material/Finish

LCGS
lever SUS303
Grip Phenol Resin (Black)

Characteristics

  • The lever is made of stainless steel. The grip is made of phenol resin.
  • It is highly durable and corrosion-resistant.

Related Services

Product List