Specs/CAD
Unit : mm
Part Number | D | L | L1 | Tightening Torque *1 (N·m) |
Fixing Hex Socket Head Cap Screw Tightening Torque Reference Value (N·m) |
Ball With Screw Retention Torque *2 (N·m) |
Max. Load Weight (kg) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
DFKWF-60-M6-PB-28 | 28 | 83 | 59 | 5.2 | 3 | 10 | 10 | 900 | 100.92 | CAD | Cart |
DFKWF-60-M6-PB-30 | 30 | 83 | 59 | 5.2 | 3 | 10 | 10 | 900 | 100.92 | CAD | Cart |
DFKWF-60-M6-PB-34 | 34 | 83 | 59 | 5.2 | 3 | 10 | 10 | 860 | 100.92 | CAD | Cart |
DFKWF-60-M6-PB-40 | 40 | 91 | 63 | 5.2 | 3 | 10 | 10 | 880 | 104.81 | CAD | Cart |
DFKWF-60-M6-PB-42.7 | 42.7 | 91 | 63 | 5.2 | 3 | 10 | 10 | 850 | 104.81 | CAD | Cart |
*1: Screw tightening torque of the screw with ball.
*2: Retention torque is the value indicated when the hex socket head cap screw is tightening to the torque indicated.
● Fixing rubber sheet is attached.
Material/Finish
DFKWF-PB | |
---|---|
Ball Case | A6063 Anodized |
Screw with ball | S45C Trivalent Chromate Treatment |
Fixing Hex Socket Head Cap Screw (M5×16mm) |
SCM435 Ferrosoferric Oxide Film |
Bracket | A6063 Anodized |
Rubber sheet | NR (Natural Rubber) |
Characteristics
- A positioning component utilizing a ball screw. Mount the workpiece to the screw at the ball tip for use.
- The screw with ball can be tilted by ±15° and rotated in any direction within 360°.
- By tightening the fixing hex socket head cap screw, securely retain the angle after adjustment.
- Can be mounted to round pipe.
Application
Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machineryRelated Products
Male screw type DFKM-PB and female screw 1-hole type DFKF-PB with the same shape as DFKWF-PB are available.DFKM-PBDFKM-PB
DFKF-PBDFKF-PB
DFKWF-AFDFKWF-AF
DFKWF-AADFKWF-AA