Specs/CAD
Unit : mm
Part Number | D | L | t | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|
DAP-30-300 | 30 | 300 | 2 | 150 | 9.05 | CAD | Cart |
DAP-30-350 | 30 | 350 | 2 | 175 | 9.46 | CAD | Cart |
DAP-30-400 | 30 | 400 | 2 | 200 | 10.18 | CAD | Cart |
DAP-30-450 | 30 | 450 | 2 | 225 | 10.87 | CAD | Cart |
DAP-30-500 | 30 | 500 | 2 | 250 | 11.53 | CAD | Cart |
DAP-40-300 | 40 | 300 | 3 | 300 | 12.80 | CAD | Cart |
DAP-40-350 | 40 | 350 | 3 | 350 | 14.18 | CAD | Cart |
DAP-40-400 | 40 | 400 | 3 | 400 | 15.43 | CAD | Cart |
DAP-40-450 | 40 | 450 | 3 | 450 | 16.69 | CAD | Cart |
DAP-40-500 | 40 | 500 | 3 | 500 | 18.06 | CAD | Cart |
Material/Finish
DAP | |
---|---|
Main body | A6063 Alumite Treatment |
Characteristics
- Aluminum Alloy Round Pipe.
- Wiring for the display can be let through the pipe. This prevents the wiring from getting caught during operations.
- We also produce products of special specifications, e.g. length and surface treatment. Please feel free to contact us.