• Display Mounting Systems

DTAR-AF

Tablet PC Holder

  • Aluminum Frame
  • Wall Panel / Sheet Metal

Dimension Drawing

DTAR-AFTablet PC Holder寸法図

Specs/CAD

Unit : mm

Part Number Supports Tablet PCs M*1 d t Max. Load Weight
(kg)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
Thickness
min./max.
Width
min./max.
Height min.
DTAR-13-330-AF-M4-BK 6/13 190/330 155 4 5 28 5 1142 123.06 CAD Cart
DTAR-13-330-AF-M5-BK 6/13 190/330 155 5 6 28 5 1142 123.06 CAD Cart
DTAR-13-330-AF-M6-BK 6/13 190/330 155 6 7 28 5 1142 123.06 CAD Cart
DTAR-13-330-AF-M8-BK 6/13 190/330 155 8 9 28 5 1142 123.06 CAD Cart
DTAR-20-330-AF-M4-BK 13/20 190/330 155 4 5 35 5 1149 123.06 CAD Cart
DTAR-20-330-AF-M5-BK 13/20 190/330 155 5 6 35 5 1149 123.06 CAD Cart
DTAR-20-330-AF-M6-BK 13/20 190/330 155 6 7 35 5 1149 123.06 CAD Cart
DTAR-20-330-AF-M8-BK 13/20 190/330 155 8 9 35 5 1149 123.06 CAD Cart

*1: Mounting screws are not supplied.

Structure

DTAR-AFTablet PC Holder


Material/Finish

DTAR-AF
Base Aluminum Alloy
Electrostatic Coating
Side Arm
Bottom Arm
SPHC
Electrostatic Coating
Teflon Coating (Tip Only)
Knob Nylon 6
Knob Thread Part S45C
Trivalent Chromate Treatment
Bottom Arm Fixing Bolt SCM435
Ferrosoferric Oxide Film
Cushioning Seal Polyurethane
Plate SPHC
Electrostatic Coating
Fixing Plate SS400
Electrostatic Coating

Characteristics

  • A holder for mounting equipment and devices to tablet PCs.
  • Can be mounted on aluminum frames, wall panels and sheet metal.
  • Robust design. It has excellent durability.
  • Tablet PCs between 9 and 12 inches*1 can be mounted by adjusting the side arm and bottom arm.
  • Arm interference with the various tablet PC ports can be avoided by adjusting the side arm and bottom arm position.
  • Select the model number depending on the thickness of the tablet PC to be mounted.
    Tablet PC Thickness
    6 - 13 mm ---- DTAR-13-330-AF-**-BK
    13 - 20 mm ---- DTAR-20-330-AF-**-BK
  • The nylon coating on the arm tip and the cushioning seal on the base prevent the tablet PC from being scratched.

*1: 9-inch and 10-inch tablet PCs can only be installed horizontally.


Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Tablet PC Mounting Method

DTAR-AFTablet PC Holder


Height Adjustment Method

DTAR-AFTablet PC Holder

*1: The tablet PC may fall out of the holder if not tightened sufficiently.


How to use the new adjustable tablet PC holder for 9 to 12 inches.


Related Products

Tablet PC holders DTA can be mounted to display mounting systems.
DTA

DTAR-AFTablet PC Holder


Product List

Most Read