Specs/CAD
Unit : mm
Part Number | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|
DKB-500-AA-40 | 40 | 970 | 130.14 | CAD | Cart |
● Hex socket low head bolts (M8 × 16 mm) are supplied.
Structure
Material/Finish
DKB | DKB-AA/DKB-PB | |
---|---|---|
Keyboard Holder | AC4C-F Electrostatic Coating |
|
Clamp | AC4C-F Electrostatic Coating |
|
Clamping Screw | SWRCH Trivalent Chromate Treatment |
|
Bracket | - | A6063 Anodized |
Characteristics
- The keyboard can be completely fixed to the counterpart.
- By tightening the clamping screw, the keyboard is securely fixed and prevent from falling.
- B5 size laptops and 500 mm wide keyboard can be loaded.
-
For counterpart, three types of Mounting System for Display are available.
For aluminum frame / For wall panel and sheet metal ----DKB
For aluminum frame end mounting ----DKB-AA
For round pipe ----DKB-PB -
Clamp screws of two sizes (Phillips cross recessed pan head machine screws) are supplied.
M6 x 40: Used when the keyboard width is 256 mm to 280 mm.
M6 x 140: Used when the keyboard width is 280 mm to 500 mm.
Application
Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machineryFor aluminum frame / For wall panel and sheet metal
Part Number | Mass (g) |
---|---|
DKB-500 | 800 |
Mounting hole details
Option
- A mouse holder DKM is available as an option.
- This may be mounted on either side.
Part Number | Mass(g) |
---|---|
DKM | 310 |
Material/Finish
DKM | |
---|---|
Mouse Holder | SPCC Cation Painting |
Mouse Holder Fixing Knob | Nylon 6 |