Specs/CAD
Unit : mm
Part Number | A | M | d | W | Max. Load Weight (kg) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|
DFSN-75-AF-M4 | 75 | 4 | 5 | 90 | 10 | 890 | 58.44 | CAD | Cart |
DFSN-75-AF-M5 | 75 | 5 | 6 | 90 | 10 | 890 | 58.44 | CAD | Cart |
DFSN-75-AF-M6 | 75 | 6 | 7 | 90 | 10 | 890 | 58.44 | CAD | Cart |
DFSN-75-AF-M8 | 75 | 8 | 9 | 90 | 10 | 890 | 58.44 | CAD | Cart |
DFSN-100-AF-M4 | 100 | 4 | 5 | 115 | 10 | 990 | 59.14 | CAD | Cart |
DFSN-100-AF-M5 | 100 | 5 | 6 | 115 | 10 | 990 | 59.14 | CAD | Cart |
DFSN-100-AF-M6 | 100 | 6 | 7 | 115 | 10 | 990 | 59.14 | CAD | Cart |
DFSN-100-AF-M8 | 100 | 8 | 9 | 115 | 10 | 990 | 59.14 | CAD | Cart |
Structure
Material/Finish
DFS-AF | DFS-AA DFS-PB |
DFSN-AF | DFSN-AA DFSN-PB |
|
---|---|---|---|---|
Display Plate | SPHC Electrostatic Coating |
|||
Hinge | SPCC Electrostatic Coating |
|||
Clamp Lever | Nylon 6 | - | - | |
Hex Nut | - | - | S45C Trivalent Chromate Treatment |
|
Fixing Plate | SS400 Electrostatic Coating |
- | SS400 Electrostatic Coating |
- |
Bracket | - | A6063 Anodized |
- | A6063 Anodized |
Characteristics
- The display can be tilted by ±90° to the single axis direction.
- By tightening the clamp lever or hexagon nut, securely retain the angle after adjustment.
Clamp lever type ----DFS
Hexagon nut type ----DFSN -
For counterpart, three types of Mounting System for Display are available.
For aluminum frame / For wall panel and sheet metal ----DFS*-AF
For aluminum frame end mounting ----DFS*-AA
For round pipe ----DFS*-PB
Application
Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machineryMaximum load weight
Product code | Max. load weight (kg) |
---|---|
DFS | 6 |
DFSN | 10 |