Specs/CAD
Unit : mm
Part Number | A | D | W | L1 | L | Max. Load Weight (kg) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|
DFR-75-PB-28 | 75 | 28 | 90 | 35 | 59 | 10 | 510 | 73.72 | CAD | Cart |
DFR-75-PB-30 | 75 | 30 | 90 | 35 | 59 | 10 | 550 | 73.72 | CAD | Cart |
DFR-75-PB-34 | 75 | 34 | 90 | 35 | 59 | 10 | 510 | 73.72 | CAD | Cart |
DFR-75-PB-40 | 75 | 40 | 90 | 39 | 67 | 10 | 530 | 73.72 | CAD | Cart |
DFR-75-PB-42.7 | 75 | 42.7 | 90 | 39 | 67 | 10 | 500 | 73.72 | CAD | Cart |
DFR-100-PB-28 | 100 | 28 | 115 | 35 | 59 | 10 | 610 | 74.31 | CAD | Cart |
DFR-100-PB-30 | 100 | 30 | 115 | 35 | 59 | 10 | 650 | 74.31 | CAD | Cart |
DFR-100-PB-34 | 100 | 34 | 115 | 35 | 59 | 10 | 610 | 74.31 | CAD | Cart |
DFR-100-PB-40 | 100 | 40 | 115 | 39 | 67 | 10 | 630 | 74.31 | CAD | Cart |
DFR-100-PB-42.7 | 100 | 42.7 | 115 | 39 | 67 | 10 | 600 | 74.31 | CAD | Cart |
● Fixing rubber sheet is attached.
Material/Finish
DFR-AF | DFR-AA/DFR-PB | |
---|---|---|
Plate for display | SPHC Cation Painting |
|
Fixing Plate | SS400 Electrostatic Coating |
- |
Bracket | - | A6063 Anodized |
Characteristics
- A type to fix the display completely.
-
For counterpart, three types of Mounting System for Display are available.
For aluminum frame / For wall panel and sheet metal ----DFR-AF
For aluminum frame end mounting ----DFR-AA
For round pipe ----DFR-PB - The plate for display alone can be purchased separately.