Specs/CAD
Unit : mm
Part Number | A | D | W | L1 | L | Max. Load Weights (kg) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|
DFK-75-PB-28 | 75 | 28 | 90 | 84 | 108 | 10 | 1010 | 144.40 | CAD | Cart |
DFK-75-PB-30 | 75 | 30 | 90 | 84 | 108 | 10 | 1050 | 144.40 | CAD | Cart |
DFK-75-PB-34 | 75 | 34 | 90 | 84 | 108 | 10 | 1010 | 144.40 | CAD | Cart |
DFK-75-PB-40 | 75 | 40 | 90 | 88 | 116 | 10 | 1030 | 144.40 | CAD | Cart |
DFK-75-PB-42.7 | 75 | 42.7 | 90 | 88 | 116 | 10 | 1000 | 144.40 | CAD | Cart |
DFK-100-PB-28 | 100 | 28 | 115 | 84 | 108 | 10 | 1110 | 145.79 | CAD | Cart |
DFK-100-PB-30 | 100 | 30 | 115 | 84 | 108 | 10 | 1150 | 145.79 | CAD | Cart |
DFK-100-PB-34 | 100 | 34 | 115 | 84 | 108 | 10 | 1110 | 145.79 | CAD | Cart |
DFK-100-PB-40 | 100 | 40 | 115 | 88 | 116 | 10 | 1130 | 145.79 | CAD | Cart |
DFK-100-PB-42.7 | 100 | 42.7 | 115 | 88 | 116 | 10 | 1100 | 145.79 | CAD | Cart |
● Fixing rubber sheet is attached. Dimensional allowance of available round pipe is ±0.5 mm.
Structure
Material/Finish
DFK-AF | DFK-AA/DFK-PB | |
---|---|---|
Plate for display | SPHC Cation Painting |
|
Ball Case | A6063 Alumite Treatment |
|
Ball | S45C Trivalent Chromate Treatment |
|
Fixing Hex Socket Head Cap Screw (M5 x 16 mm) |
SCM435 Ferrosoferric Oxide Film |
|
Fixing Plate | SS400 Electrostatic Coating |
- |
Bracket | - | A6063 Alumite Treatment |
Characteristics
- The display can be tilted by ±15° to any direction. The display can also be rotated.
- By tightening the fixing hex socket head cap screw, securely retain the angle after adjustment.
-
For counterpart, three types of Mounting System for Display are available.
For aluminum frame / For wall panel and sheet metal ----DFK-AF
For aluminum frame end mounting ----DFK-AA
For round pipe ----DFK-PB