• Cross Clampers

FCCS

Cross Clamper - Set Screw Type

Dimension Drawing

FCCSCross Clamper - Set Screw Type寸法図

Specs/CAD

Unit : mm

Part Number D1 D2 B1 B2 A W P M (Coarse) H Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
FCCS-8-8 8 8 - - 12 32 10 M4 11 27 25.02 CAD Cart
FCCS-8-10 8 10 - 8 14 40 12 M4 14 48 27.56 CAD Cart
FCCS-10-10 10 10 8 8 14 40 12 M4 14 45 27.56 CAD Cart
FCCS-10-12 10 12 8 10 16 45 15 M5 15 68 29.96 CAD Cart
FCCS-12-12 12 12 10 10 16 45 15 M5 15 63 29.96 CAD Cart
FCCS-10-15 10 15 8 12 19 55 19 M5 18 120 34.40 CAD Cart
FCCS-12-15 12 15 10 12 19 55 19 M5 18 115 34.40 CAD Cart
FCCS-15-15 15 15 12 12 19 55 19 M5 18 105 34.40 CAD Cart
FCCS-12-20 12 20 10 16 25 64 24 M6 20 235 46.19 CAD Cart
FCCS-15-20 15 20 12 16 25 64 24 M6 20 222 46.19 CAD Cart
FCCS-20-20 20 20 16 16 25 64 24 M6 20 194 46.19 CAD Cart

Material/Finish

FCCS
Made of Stainless Steel
Main body SUS304
Hex Socket Set Screw SUSXM7

Characteristics

  • The clamper joints 2 shafts with cross.
  • Fix the shafts by hex socket set screws. It is superior in cost effectiveness.
  • Convenient for adjustment of side guide and sensors of the conveyance line.
  • Light aluminum and stainless steel with highly corrosion-resistant are standardized.
  • Compatible with both round shaft and square shaft.
  • All products are provided with hex socket set screw.

Usage Example

In combination with plastic clamp lever LEMS (LEMLEMELEMS) and scale sticker FSS (FSSFST).

FCCSCross Clamper - Set Screw Type


Related Services

Product List