• Clamp Levers

LEMS

Plastic Clamp Lever, Male Screw

Plastic Clamp Lever

Dimension Drawing

LEMSPlastic Clamp Levers, Male Screw寸法図

*1: Setscrew head shapes have been changed from hex sockets to hexalobular sockets.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
Lm
All
6
8
10
12
16
20
25
32
40
50
63
80
Lever Part
Color
All
BK
OR
SG

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s D d Tooth No. Max. load
(N)
Max. tightening force
(kN)
Mass
(g)
Lever Part
Color
Price
(USD)
CAD
Download
Add to Cart
LEMS-3-6-BK M3 0.5 6 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 BK 12.24 CAD Cart
LEMS-3-6-OR M3 0.5 6 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 OR 12.24 CAD Cart
LEMS-3-6-SG M3 0.5 6 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 SG 12.24 CAD Cart
LEMS-3-8-BK M3 0.5 8 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 BK 12.24 CAD Cart
LEMS-3-8-OR M3 0.5 8 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 OR 12.24 CAD Cart
LEMS-3-8-SG M3 0.5 8 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 SG 12.24 CAD Cart
LEMS-3-10-BK M3 0.5 10 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 BK 12.24 CAD Cart
LEMS-3-10-OR M3 0.5 10 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 OR 12.24 CAD Cart
LEMS-3-10-SG M3 0.5 10 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 SG 12.24 CAD Cart
LEMS-3-12-BK M3 0.5 12 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 BK 12.24 CAD Cart
LEMS-3-12-OR M3 0.5 12 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 OR 12.24 CAD Cart
LEMS-3-12-SG M3 0.5 12 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 SG 12.24 CAD Cart
LEMS-3-16-BK M3 0.5 16 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 BK 12.24 CAD Cart
LEMS-3-16-OR M3 0.5 16 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 OR 12.24 CAD Cart
LEMS-3-16-SG M3 0.5 16 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 SG 12.24 CAD Cart
LEMS-4-10-BK M4 0.7 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 BK 11.96 CAD Cart
LEMS-4-10-OR M4 0.7 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 OR 11.96 CAD Cart
LEMS-4-10-SG M4 0.7 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 SG 11.96 CAD Cart
LEMS-4-12-BK M4 0.7 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 BK 11.96 CAD Cart
LEMS-4-12-OR M4 0.7 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 OR 11.96 CAD Cart
LEMS-4-12-SG M4 0.7 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 SG 11.96 CAD Cart
LEMS-4-16-BK M4 0.7 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 BK 11.96 CAD Cart
LEMS-4-16-OR M4 0.7 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 OR 11.96 CAD Cart
LEMS-4-16-SG M4 0.7 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 SG 11.96 CAD Cart
LEMS-4-20-BK M4 0.7 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 BK 11.96 CAD Cart
LEMS-4-20-OR M4 0.7 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 OR 11.96 CAD Cart
LEMS-4-20-SG M4 0.7 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 SG 11.96 CAD Cart
LEMS-4-25-BK M4 0.7 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 BK 11.96 CAD Cart
LEMS-4-25-OR M4 0.7 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 OR 11.96 CAD Cart
LEMS-4-25-SG M4 0.7 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 SG 11.96 CAD Cart
LEMS-4-32-BK M4 0.7 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 BK 11.96 CAD Cart
LEMS-4-32-OR M4 0.7 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 OR 11.96 CAD Cart
LEMS-4-32-SG M4 0.7 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 SG 11.96 CAD Cart
LEMS-5-12-BK M5 0.8 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 BK 11.96 CAD Cart
LEMS-5-12-OR M5 0.8 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 OR 11.96 CAD Cart
LEMS-5-12-SG M5 0.8 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 SG 11.96 CAD Cart
LEMS-5-16-BK M5 0.8 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 BK 11.96 CAD Cart
LEMS-5-16-OR M5 0.8 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 OR 11.96 CAD Cart
LEMS-5-16-SG M5 0.8 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 SG 11.96 CAD Cart
LEMS-5-20-BK M5 0.8 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 BK 11.96 CAD Cart
LEMS-5-20-OR M5 0.8 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 OR 11.96 CAD Cart
LEMS-5-20-SG M5 0.8 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 SG 11.96 CAD Cart
LEMS-5-25-BK M5 0.8 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 17 BK 11.96 CAD Cart
LEMS-5-25-OR M5 0.8 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 17 OR 11.96 CAD Cart
LEMS-5-25-SG M5 0.8 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 17 SG 11.96 CAD Cart
LEMS-5-32-BK M5 0.8 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 18 BK 11.96 CAD Cart
LEMS-5-32-OR M5 0.8 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 18 OR 11.96 CAD Cart
LEMS-5-32-SG M5 0.8 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 18 SG 11.96 CAD Cart
LEMS-5-40-BK M5 0.8 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 19 BK 11.96 CAD Cart
LEMS-5-40-OR M5 0.8 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 19 OR 11.96 CAD Cart
LEMS-5-40-SG M5 0.8 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 19 SG 11.96 CAD Cart
LEMS-5-50-BK M5 0.8 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 20 BK 12.53 CAD Cart
LEMS-5-50-OR M5 0.8 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 20 OR 12.53 CAD Cart
LEMS-5-50-SG M5 0.8 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 20 SG 12.53 CAD Cart
LEMS-6-12-BK M6 1 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 BK 11.96 CAD Cart
LEMS-6-12-OR M6 1 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 OR 11.96 CAD Cart
LEMS-6-12-SG M6 1 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 SG 11.96 CAD Cart
LEMS-6-16-BK M6 1 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 BK 11.96 CAD Cart
LEMS-6-16-OR M6 1 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 OR 11.96 CAD Cart
LEMS-6-16-SG M6 1 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 SG 11.96 CAD Cart
LEMS-6-20-BK M6 1 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 17 BK 11.96 CAD Cart
LEMS-6-20-OR M6 1 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 17 OR 11.96 CAD Cart
LEMS-6-20-SG M6 1 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 17 SG 11.96 CAD Cart
LEMS-6-25-BK M6 1 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 18 BK 11.96 CAD Cart
LEMS-6-25-OR M6 1 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 18 OR 11.96 CAD Cart
LEMS-6-25-SG M6 1 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 18 SG 11.96 CAD Cart
LEMS-6-32-BK M6 1 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 19 BK 11.96 CAD Cart
LEMS-6-32-OR M6 1 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 19 OR 11.96 CAD Cart
LEMS-6-32-SG M6 1 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 19 SG 11.96 CAD Cart
LEMS-6-40-BK M6 1 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 21 BK 11.96 CAD Cart
LEMS-6-40-OR M6 1 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 21 OR 11.96 CAD Cart
LEMS-6-40-SG M6 1 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 21 SG 11.96 CAD Cart
LEMS-6-50-BK M6 1 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 22 BK 12.53 CAD Cart
LEMS-6-50-OR M6 1 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 22 OR 12.53 CAD Cart
LEMS-6-50-SG M6 1 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 22 SG 12.53 CAD Cart
LEMS-6B-16-BK M6 1 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 36 BK 14.32 CAD Cart
LEMS-6B-16-OR M6 1 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 36 OR 14.32 CAD Cart
LEMS-6B-16-SG M6 1 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 36 SG 14.32 CAD Cart
LEMS-6B-20-BK M6 1 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 37 BK 14.32 CAD Cart
LEMS-6B-20-OR M6 1 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 37 OR 14.32 CAD Cart
LEMS-6B-20-SG M6 1 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 37 SG 14.32 CAD Cart
LEMS-6B-25-BK M6 1 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 38 BK 14.32 CAD Cart
LEMS-6B-25-OR M6 1 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 38 OR 14.32 CAD Cart
LEMS-6B-25-SG M6 1 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 38 SG 14.32 CAD Cart
LEMS-6B-32-BK M6 1 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 39 BK 14.32 CAD Cart
LEMS-6B-32-OR M6 1 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 39 OR 14.32 CAD Cart
LEMS-6B-32-SG M6 1 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 39 SG 14.32 CAD Cart
LEMS-6B-40-BK M6 1 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 41 BK 14.32 CAD Cart
LEMS-6B-40-OR M6 1 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 41 OR 14.32 CAD Cart
LEMS-6B-40-SG M6 1 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 41 SG 14.32 CAD Cart
LEMS-6B-50-BK M6 1 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 42 BK 14.89 CAD Cart
LEMS-6B-50-OR M6 1 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 42 OR 14.89 CAD Cart
LEMS-6B-50-SG M6 1 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 42 SG 14.89 CAD Cart
LEMS-6B-63-BK M6 1 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 44 BK 18.49 CAD Cart
LEMS-6B-63-OR M6 1 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 44 OR 18.49 CAD Cart
LEMS-6B-63-SG M6 1 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 44 SG 18.49 CAD Cart
LEMS-8-16-BK M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 39 BK 14.32 CAD Cart
LEMS-8-16-OR M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 39 OR 14.32 CAD Cart
LEMS-8-16-SG M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 39 SG 14.32 CAD Cart
LEMS-8-20-BK M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 40 BK 14.32 CAD Cart
LEMS-8-20-OR M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 40 OR 14.32 CAD Cart
LEMS-8-20-SG M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 40 SG 14.32 CAD Cart
LEMS-8-25-BK M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 42 BK 14.32 CAD Cart
LEMS-8-25-OR M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 42 OR 14.32 CAD Cart
LEMS-8-25-SG M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 42 SG 14.32 CAD Cart
LEMS-8-32-BK M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 43 BK 14.32 CAD Cart
LEMS-8-32-OR M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 43 OR 14.32 CAD Cart
LEMS-8-32-SG M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 43 SG 14.32 CAD Cart
LEMS-8-40-BK M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 46 BK 14.32 CAD Cart
LEMS-8-40-OR M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 46 OR 14.32 CAD Cart
LEMS-8-40-SG M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 46 SG 14.32 CAD Cart
LEMS-8-50-BK M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 49 BK 14.89 CAD Cart
LEMS-8-50-OR M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 49 OR 14.89 CAD Cart
LEMS-8-50-SG M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 49 SG 14.89 CAD Cart
LEMS-8-63-BK M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 53 BK 18.49 CAD Cart
LEMS-8-63-OR M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 53 OR 18.49 CAD Cart
LEMS-8-63-SG M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 53 SG 18.49 CAD Cart
LEMS-8B-20-BK M8 1.25 20 78 55.4 59.4 36 8 21 16 26 100 7 62 BK 16.82 CAD Cart
LEMS-8B-20-OR M8 1.25 20 78 55.4 59.4 36 8 21 16 26 100 7 62 OR 16.82 CAD Cart
LEMS-8B-20-SG M8 1.25 20 78 55.4 59.4 36 8 21 16 26 100 7 62 SG 16.82 CAD Cart
LEMS-8B-25-BK M8 1.25 25 78 55.4 59.4 36 8 21 16 26 100 7 63 BK 16.82 CAD Cart
LEMS-8B-25-OR M8 1.25 25 78 55.4 59.4 36 8 21 16 26 100 7 63 OR 16.82 CAD Cart
LEMS-8B-25-SG M8 1.25 25 78 55.4 59.4 36 8 21 16 26 100 7 63 SG 16.82 CAD Cart
LEMS-8B-32-BK M8 1.25 32 78 55.4 59.4 36 8 21 16 26 100 7 66 BK 16.82 CAD Cart
LEMS-8B-32-OR M8 1.25 32 78 55.4 59.4 36 8 21 16 26 100 7 66 OR 16.82 CAD Cart
LEMS-8B-32-SG M8 1.25 32 78 55.4 59.4 36 8 21 16 26 100 7 66 SG 16.82 CAD Cart
LEMS-8B-40-BK M8 1.25 40 78 55.4 59.4 36 8 21 16 26 100 7 70 BK 17.23 CAD Cart
LEMS-8B-40-OR M8 1.25 40 78 55.4 59.4 36 8 21 16 26 100 7 70 OR 17.23 CAD Cart
LEMS-8B-40-SG M8 1.25 40 78 55.4 59.4 36 8 21 16 26 100 7 70 SG 17.23 CAD Cart
LEMS-8B-50-BK M8 1.25 50 78 55.4 59.4 36 8 21 16 26 100 7 73 BK 17.65 CAD Cart
LEMS-8B-50-OR M8 1.25 50 78 55.4 59.4 36 8 21 16 26 100 7 73 OR 17.65 CAD Cart
LEMS-8B-50-SG M8 1.25 50 78 55.4 59.4 36 8 21 16 26 100 7 73 SG 17.65 CAD Cart
LEMS-8B-63-BK M8 1.25 63 78 55.4 59.4 36 8 21 16 26 100 7 77 BK 22.79 CAD Cart
LEMS-8B-63-OR M8 1.25 63 78 55.4 59.4 36 8 21 16 26 100 7 77 OR 22.79 CAD Cart
LEMS-8B-63-SG M8 1.25 63 78 55.4 59.4 36 8 21 16 26 100 7 77 SG 22.79 CAD Cart
LEMS-8B-80-BK M8 1.25 80 78 55.4 59.4 36 8 21 16 26 100 7 82 BK 24.60 CAD Cart
LEMS-8B-80-OR M8 1.25 80 78 55.4 59.4 36 8 21 16 26 100 7 82 OR 24.60 CAD Cart
LEMS-8B-80-SG M8 1.25 80 78 55.4 59.4 36 8 21 16 26 100 7 82 SG 24.60 CAD Cart
LEMS-10-20-BK M10 1.5 20 78 55.4 59.4 36 8 21 16 26 200 11 66 BK 16.82 CAD Cart
LEMS-10-20-OR M10 1.5 20 78 55.4 59.4 36 8 21 16 26 200 11 66 OR 16.82 CAD Cart
LEMS-10-20-SG M10 1.5 20 78 55.4 59.4 36 8 21 16 26 200 11 66 SG 16.82 CAD Cart
LEMS-10-25-BK M10 1.5 25 78 55.4 59.4 36 8 21 16 26 200 11 69 BK 16.82 CAD Cart
LEMS-10-25-OR M10 1.5 25 78 55.4 59.4 36 8 21 16 26 200 11 69 OR 16.82 CAD Cart
LEMS-10-25-SG M10 1.5 25 78 55.4 59.4 36 8 21 16 26 200 11 69 SG 16.82 CAD Cart
LEMS-10-32-BK M10 1.5 32 78 55.4 59.4 36 8 21 16 26 200 11 72 BK 16.82 CAD Cart
LEMS-10-32-OR M10 1.5 32 78 55.4 59.4 36 8 21 16 26 200 11 72 OR 16.82 CAD Cart
LEMS-10-32-SG M10 1.5 32 78 55.4 59.4 36 8 21 16 26 200 11 72 SG 16.82 CAD Cart
LEMS-10-40-BK M10 1.5 40 78 55.4 59.4 36 8 21 16 26 200 11 76 BK 17.23 CAD Cart
LEMS-10-40-OR M10 1.5 40 78 55.4 59.4 36 8 21 16 26 200 11 76 OR 17.23 CAD Cart
LEMS-10-40-SG M10 1.5 40 78 55.4 59.4 36 8 21 16 26 200 11 76 SG 17.23 CAD Cart
LEMS-10-50-BK M10 1.5 50 78 55.4 59.4 36 8 21 16 26 200 11 81 BK 17.65 CAD Cart
LEMS-10-50-OR M10 1.5 50 78 55.4 59.4 36 8 21 16 26 200 11 81 OR 17.65 CAD Cart
LEMS-10-50-SG M10 1.5 50 78 55.4 59.4 36 8 21 16 26 200 11 81 SG 17.65 CAD Cart
LEMS-10-63-BK M10 1.5 63 78 55.4 59.4 36 8 21 16 26 200 11 88 BK 22.79 CAD Cart
LEMS-10-63-OR M10 1.5 63 78 55.4 59.4 36 8 21 16 26 200 11 88 OR 22.79 CAD Cart
LEMS-10-63-SG M10 1.5 63 78 55.4 59.4 36 8 21 16 26 200 11 88 SG 22.79 CAD Cart
LEMS-10-80-BK M10 1.5 80 78 55.4 59.4 36 8 21 16 26 200 11 96 BK 24.60 CAD Cart
LEMS-10-80-OR M10 1.5 80 78 55.4 59.4 36 8 21 16 26 200 11 96 OR 24.60 CAD Cart
LEMS-10-80-SG M10 1.5 80 78 55.4 59.4 36 8 21 16 26 200 11 96 SG 24.60 CAD Cart
LEMS-12-25-BK M12 1.75 25 92 66 70 43 11 25 19 28 290 16 112 BK 21.67 CAD Cart
LEMS-12-25-OR M12 1.75 25 92 66 70 43 11 25 19 28 290 16 112 OR 21.67 CAD Cart
LEMS-12-25-SG M12 1.75 25 92 66 70 43 11 25 19 28 290 16 112 SG 21.67 CAD Cart
LEMS-12-32-BK M12 1.75 32 92 66 70 43 11 25 19 28 290 16 116 BK 21.67 CAD Cart
LEMS-12-32-OR M12 1.75 32 92 66 70 43 11 25 19 28 290 16 116 OR 21.67 CAD Cart
LEMS-12-32-SG M12 1.75 32 92 66 70 43 11 25 19 28 290 16 116 SG 21.67 CAD Cart
LEMS-12-40-BK M12 1.75 40 92 66 70 43 11 25 19 28 290 16 121 BK 21.82 CAD Cart
LEMS-12-40-OR M12 1.75 40 92 66 70 43 11 25 19 28 290 16 121 OR 21.82 CAD Cart
LEMS-12-40-SG M12 1.75 40 92 66 70 43 11 25 19 28 290 16 121 SG 21.82 CAD Cart
LEMS-12-50-BK M12 1.75 50 92 66 70 43 11 25 19 28 290 16 128 BK 22.64 CAD Cart
LEMS-12-50-OR M12 1.75 50 92 66 70 43 11 25 19 28 290 16 128 OR 22.64 CAD Cart
LEMS-12-50-SG M12 1.75 50 92 66 70 43 11 25 19 28 290 16 128 SG 22.64 CAD Cart
LEMS-12-63-BK M12 1.75 63 92 66 70 43 11 25 19 28 290 16 138 BK 28.63 CAD Cart
LEMS-12-63-OR M12 1.75 63 92 66 70 43 11 25 19 28 290 16 138 OR 28.63 CAD Cart
LEMS-12-63-SG M12 1.75 63 92 66 70 43 11 25 19 28 290 16 138 SG 28.63 CAD Cart
LEMS-12-80-BK M12 1.75 80 92 66 70 43 11 25 19 28 290 16 149 BK 31.12 CAD Cart
LEMS-12-80-OR M12 1.75 80 92 66 70 43 11 25 19 28 290 16 149 OR 31.12 CAD Cart
LEMS-12-80-SG M12 1.75 80 92 66 70 43 11 25 19 28 290 16 149 SG 31.12 CAD Cart
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
LEMS
Lever Part Nylon 6 (Various Color)
Thread Part SUS303
Setscrew SUS304
Serration Ring (Insert) Zinc Die Cast
Spring Stainless Steel Wire

Characteristics

  • A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
  • A rich variety of thread sizes from M3 to M12 are available.
  • There are three types of combinations of thread part materials / surface treatments:
    LEM----Made of steel / ferrosoferric oxide film (black)
    LEME----Made of steel / electroless nickel plating
    LEMS----Made of stainless steel
  • LEME has electroless nickel plating applied to its thread part made of steel to enhance its corrosion resistance.
  • There are three color variations for the lever part. They can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte black
SG Matte silver
OR Matte orange

Only takes a minute to understand! How to Use Clamp Levers.

Related Products

LECM LECMS which is a mini-size LEMLEMS is available.
They are compact clamp levers with rotating radius (R dimension) of 30 mm.
LECMLECMS

LEMSPlastic Clamp Levers, Male Screw

Clamp levers with the lever part made of zinc die cast LDMLDMELDMS are available.

LEMSPlastic Clamp Levers, Male Screw

Female screw type LEFLEFELEFS with the same shape as LEMLEMELEMS is available.
LEFLEFELEFS

LEMSPlastic Clamp Levers, Male Screw

Flat clamp levers with the lever part made of zinc die cast LHMLHMS are available.

LEMSPlastic Clamp Levers, Male Screw

SWAS-PPK washers suitable for positioning and fixing slide mechanisms using slotted holes are available.

LEMSPlastic Clamp Levers, Male Screw

LEMS-W clamp levers with spring washers are available. LEMS-W

LEMSPlastic Clamp Levers, Male Screw

LEMS-LW clamp levers with plain washers are available. LEMS-LW

LEMSPlastic Clamp Levers, Male Screw

LEMS-LWP clamp levers with flat washers for slotted holes are available. LEMS-LWP

LEMSPlastic Clamp Levers, Male Screw


Related Services

Product List

Most Read