Rigid Type
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Name | MRG | MRG-C | MRG-W | MRGS | MRGS-C | MRGS-W | MLR-C | MLRS-C | MLR-V |
Feature | Standard | Standard | Standard | Standard | Standard | Standard | Single-Piece Construction Standardization of Two Different End Bores |
Single-Piece Construction Standardization of Two Different End Bores |
Single-Piece Construction Standardization of Two Different End Bores |
Size | Standard | Standard | Long | Standard | Standard | Long | Long | Long | Long |
Hub Material | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | All Stainless Steel | All Stainless Steel | All Stainless Steel | Aluminum Alloy | All Stainless Steel | Aluminum Alloy |
Shaft Fastening Method | Set Screw | Clamping | Split | Set Screw | Clamping | Split | Clamping | Clamping | Semi Split |
Diameter | φ16 ~ φ65 | φ16 ~ φ65 | φ16 ~ φ65 | φ16 ~ φ65 | φ16 ~ φ65 | φ16 ~ φ65 | φ16 ~ φ32 | φ16 ~ φ32 | φ16 ~ φ32 |
Torque | 1N・m ~ 35N・m | 1N・m ~ 35N・m | 1N・m ~ 35N・m | 0.3N・m ~ 7N・m | 0.3N・m ~ 7N・m | 0.3N・m ~ 7N・m | 1N・m ~ 10N・m | 0.3N・m ~ 2N・m | 1N・m ~ 10N・m |
Image | ![]() |
![]() |
|||||||
---|---|---|---|---|---|---|---|---|---|
Name | MLRS-V | XRP | |||||||
Feature | Single-Piece Construction Standardization of Two Different End Bores |
High Precision Coaxial Level 3μm or less run-out 50μm or less |
|||||||
Size | Long | Standard | |||||||
Hub Material | All Stainless Steel | Aluminum Alloy | |||||||
Shaft Fastening Method | Semi Split | Clamping | |||||||
Diameter | φ16 ~ φ32 | φ16 ~ φ39 | |||||||
Torque | 0.3N・m ~ 2N・m | 1N・m ~ 10N・m |
Other Couplings
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Name | High Gain Type | Disk Type | Jaw Type | Slit Type | Oldham Type | Cross Joint Type | Rigid Type | Bellows Type | Serration Type |
Image | ![]() |
||||||||
---|---|---|---|---|---|---|---|---|---|
Name | Flexus |
Latest
Most Read
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
Video LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data